??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
SC
Series code
LX
type
CMCZ
Tooth surface material
BTCZ
body surface material
polyurethane
XXCZ
Core wire material
ST
Service temperature
-10~80°C
TP
Tooth profile
BU
Belt number
BC
Belt circumference
mm
Enter value for BC
Belt circumference
mm
cm
inch
ft
Z
P
Pitch
mm
BW
Belt width
mm
YS
colour
CD
Center distance
mm
ZZ
Number of driving teeth
ZC
Number of driven gear teeth
D
diameter of driving wheel
mm
D1
diameter of driven wheel
mm
DN
Outer diameter of driving wheel
mm
D1N
Outer diameter of driven wheel
mm
RXZL
Allowable tension
N
INFOTEXT
io
website
Download CAD models
Previews
3D
Dimension