??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
CNSORDERNO
ZG09WW-B80-L440-25-TA220-IM-5-H-G
SC
Serial code
TYPE
Non anti deviation type
PM
Profile material
Aluminum alloy
MM
Material of motor cover plate
Aluminum alloy
MF
Material of fixed pulley seat
Aluminum alloy
PST
Profile surface treatment
clear anodizing
MST
Surface treatment of motor cover plate
spray
PFST
Surface treatment of pulley fixing seat
spray
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
OP
output power
W
V
Motor voltage
V
MSS
Motor specification
GAC
Gear head reduction ratio
BS
Belt specification
MOBR
Motor brand
ZJG1
Reverse installation of motor
ZJG2
Specifies the number of nuts on each side of the slot
ZJG211
Number of nuts
ZJG3
Change belt thickness
ZJG4
belt thickness
INFOTEXT
website
Stáhnout CAD model
Previews
3D
Dimenze