??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order code
1297-02
BZ
Type
Conc. constr. junction casing, with plaster skin, 250 x 220 x 82 mm
LOD
Level of Details
L
Length
250 mm
B
Width
220 mm
T
Depth
82 mm
EFF
Entry fields
8
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
400.8 g
CNSVOLUMEEXACT
Single volume
5.93 l
CNSEAN
EAN-Code
4013456340817
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Download CAD models
Previews
3D
Dimension