??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
CNSORDERNO
Art. No.
9914.03
BZ
Designation
Moisture-proof cover alu, neoprene seal, 265x115x2 mm
LOD
Level of detail
L
Length
265 mm
B
Width
115 mm
H
Height
2 mm
S
Screws
4 ST
FA
For type number
9914.01
CNSMAT
Material
Anodized aluminium
D
Seal
CR (Neopren)
ENO
E-No.
155 901 298
CNSMASSEXACT
Individual net weight
185.000 g
CNSVOLUMEEXACT
Single volume
0.387 l
CNSEAN
EAN-Code
7611614039411
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Waterproof cover For flush mounting junction boxes 9914.01 Measures Length x Width x Height: 265 x 115 x 2mm Of anodized aluminium, neoprene sealing Number Screws: 4 Article number: 9914.03 / E-No 155 901 298
ETIM40
ETIM 40
EC002656
Stáhnout CAD model
Previews
3D
Dimenze