??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
CNSORDERNO
Art. No.
9917.03
BZ
Designation
Waterproof cover, 420x320x2 mm
LOD
Level of detail
L
Length
420 mm
B
Width
320 mm
H
Height
2 mm
S
Screws
8 ST
FA
For type number
9917 / 9917.21
CNSMAT
Material
Anodized aluminium
D
Seal
CR (Neopren)
ENO
E-No.
155 916 908
CNSMASSEXACT
Individual net weight
819.920 g
CNSVOLUMEEXACT
Single volume
2.108 l
CNSEAN
EAN-Code
7611614261812
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Waterproof cover For transition box 9917, 9917.21 Length x Width x Height: 420 x 320 x 2mm Of anodized aluminium, neoprene sealing Number of Screws: 8 Article number: 9917.03 / E-No 155 916 908
ETIM40
ETIM 40
EC002656
Stáhnout CAD model
Previews
3D
Dimenze