??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order Number
1290-14
BZ
Description
Install. housing extension rings HaloX, Halox-O, for enlarging, 10 mm
LOD
Level of Details
SYS
HaloX®
HaloX® 100
H
Height
10 mm
FA
For Art. No.
1281-xx/1290-30
ELL
max. installation depth luminaire / loudspeaker
+ 10 mm
CNSMASSEXACT
Individual net weight
27.000 g
CNSVOLUMEEXACT
Single volume
0.309 L
CNSEAN
EAN-Code
4013456546790
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
PICTURESMALL
1290_14.png
Download CAD models
Previews
3D
Dimension