您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
HellermannTyton 166-11403
HellermannTyton
Cable protection
HelaGuard Flexible Conduits and Fittings
Non-Metallic Conduits
Powered by
CAD模型選擇
{hellermann_tyton/19/1439/1440/hg_fr_pa6_flammhemmend.prj},{NB=166-11403},{IDNR=166-11403},{NO_CU_PER_OU=1.000},{PRICE_QUANT36=1.000},{QUANTITY_MIN=50.000},{QUANTITY_IN38=50.000},{PRICE_EUR_N=2.400},{TAX_N=0.190},{OD=21.200},{ID=16.700},{PL=3.000},{PWID=857},{DESCRIPTION14=Kunststoffschlauch flammhemmend schwarz 50 Meter}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
IDNR
Identification
166-11403
166-11403
DESCRIPTION14
Short Description
Non-metallic conduit, flame-retardant, 50 metre
Non-metallic conduit, flame-retardant, 50 metre
MANUFACTURE19
Manufacturer Type Description
HG-FR21
HG-FR21
MATERIAL
Material
Polyamide 6 V0, flame-retardant
FARBE
Colour
Black (BK)
LAENGE
Length
50
50
mm
FARBEKURZBE31
Colour Shortcut
BK
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
50.000
50.000
NENNMASS
Nominal diameter
21
21
mm
DURCHMESSERD
Diameter D
16.7
16.7
mm
AUSSENDURCH58
Outside Diameter D
21.2
21.2
mm
ROLLENLAENGE
Reel Length
50
50
m
MINDESTHALT61
Minimum retaining strength
400
400
N
BETRIEBSTE128
Operating Temperature (moving)
-20 °C to +100 °C
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating Temperature
-40 °C to +120 °C
INNENDURCH131
Inner Diameter D
16.7
16.7
mm
BIEGERADIUSBR
Bending Radius BR
45
45
mm
GEWICHTGM
Weight
60
60
g/m
URL1
Deeplink
Deeplink(de)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸