??
Catalog navigation
CADモデル選択
HELP_VARIABLE
IDNR
Identification
DESCRIPTION14
Short Description
MANUFACTURE19
Manufacturer Type Description
MATERIAL
Material
Polyamide 6 (PA6)
FARBE
Colour
Black (BK)
LAENGE
Length
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNMASS
Nominal diameter
mm
DURCHMESSERD
Diameter D
mm
AUSSENDURCH58
Outside Diameter D
mm
ROLLENLAENGE
Reel Length
m
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating Temperature
-40 °C to +120 °C
INNENDURCH131
Inner Diameter D
mm
BIEGERADIUSBR
Bending Radius BR
mm
GEWICHTGM
Weight
g/m
URL1
Deeplink
Deeplink(de)
ダウンロード(CADデータ)
プレビュー
3D
情報