??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
IDNR
Identification
DESCRIPTION14
Short Description
Non-metallic fitting, T-connector, black
MANUFACTURE19
Manufacturer Type Description
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
HOEHEH
Height (H)
mm
BREITEW
Width (W)
mm
NENNMASS
Nominal diameter
mm
DICKE
Thickness
mm
BETRIEBSTE130
Operating Temperature
-50 °C to +135 °C
AUSSENDURC135
Outside Diameter max.
mm
NENNMASSDE136
Nominal diameter of entrance
mm
NENNMASSDE137
Nominal diameter of exit
mm
URL1
Deeplink
Deeplink(de)
K
Width
mm
L
Height
mm
M
Outside Diameter max.
mm
N
Fixing hole Ø FH
mm
O
Minimum bore size
mm
P
Thickness
mm
Pobierz modele CAD
Previews
3D
Wymiar