??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
IDNR
Identification
DESCRIPTION14
Short Description
Metallic compression fitting, fixed thread
MANUFACTURE19
Manufacturer Type Description
MATERIAL
Material
FARBE
Colour
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
HOEHEH
Height (H)
mm
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
BETRIEBSTE130
Operating Temperature
-50 °C to +135 °C
KLEINSTERI134
Inner Diameter min.
mm
URL1
Deeplink
Deeplink(de)
L
Thread
M
Thread length
mm
N
Length
mm
O
SW main body
mm
P
Minimum bore size
mm
R
SW main body
mm
Сваляне на CAD модели
Previews
3D
Размер