??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Identification
DESCRIPTION14
Short Description
Metallic compression fitting, swivel internal thread
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
FARBE
Color
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-50 °C to +135 °C
AUSSENDURC135
External diameter max.
mm
URL1
Deeplink
Deeplink(de)
L
Thread
M
Thread length
mm
N
Length
mm
O
External diameter max.
mm
P
Minimum bore size
mm
R
SW thread
mm
S
A/F Nut
mm
T
SW main body
mm
U
SW main body
mm
Download CAD models
Previews
3D
Dimension