您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
HellermannTyton 166-50003
HellermannTyton
Cable protection
HelaGuard Flexible Conduits and Fittings
HelaGuard Accessories
Powered by
CAD模型選擇
{hellermann_tyton/19/1439/1546/a90fm_90_verschraubung.prj},{NB=166-50003},{IDNR=166-50003},{NO_CU_PER_OU=1.000},{PRICE_QUANT36=1.000},{QUANTITY_MIN=10.000},{QUANTITY_IN38=10.000},{PRICE_EUR_N=11.450},{TAX_N=0.190},{B=14.000},{CL=34.000},{D=16.000},{E=20.400},{EAF=30.000},{EL=26.000},{ETF=33.000},{ETFL=5.000},{F=43.800},{G=55.800},{IAF=35.000},{ITF=37.000},{ITFL=6.000},{NDM=25.000},{M=14},{O=16},{P=20.4},{R=43.8},{S=55.8},{PWID=1880},{DESCRIPTION14=90° Verschraubung Innen- und Außengewinde, Messing vernickelt},{DESCRIPTION15=90° Verschraubung mit Innen- und Außengewinde aus vernickeltem Messing für HelaGuard-Schutzschläuche.},{EAN=4031026309590},{ID_MANUFACT17=166-50003},{MANUFACTURE18=HellermannTyton},{MANUFACTURE19=A90FM-M25},{SPECIAL_TRE20=NONE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
IDNR
Identification
166-50003
166-50003
DESCRIPTION14
Short Description
90° Brass fitting with external and internal thread, black
MANUFACTURE19
Manufacturer Type Description
A90FM-M25
A90FM-M25
MATERIAL
Material
Nickel Plated Brass (NPB)
FARBE
Colour
Metal (ML)
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
10.000
10.000
HOEHEH
Height (H)
55.8
55.8
mm
BREITEW
Width (W)
43.8
43.8
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating Temperature
-100 °C to +300 °C
GEWINDEMAS140
External metric threads
M25
M25
URL1
Deeplink
Deeplink(de)
L
External metric threads
M25x1.5
M25x1.5
M
External thread length
14
14
mm
N
Internal metric threads
M25x1.5
M25x1.5
O
Internal Thread length
16
16
mm
P
Minimum bore size
20.4
20.4
mm
R
Width
43.8
43.8
mm
S
Height
55.8
55.8
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸