??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
DESCRIPTION14
Short Description
Heat Shrinkable Moulded Shape for transition boots, 1 to 4 cables, black
MATERIAL
Material
Polyolefin, cross-linked (PO-X)
FARBE
Colour
Black (BK)
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
BRANDSCHUTZ45
Flammabiltiy
ASTM D635
BETRIEBSTEM46
Operating Temperature
-75 °C to +150 °C °C
SNOM
S nom
mm
T10B
T ± 10% b
mm
KMINA
K min. a
MMT
KMAXB
K max. b
MMT
S10B
S ± 10% b
mm
R10B
R ± 10% b
mm
W10B
W ± 10% b
mm
JKLNMINA
J/K/L min a
mm
JKLNMAXB
J/K/L max b
mm
P10BP20
P ±10% b (P+20%)
mm
HMAXB
H max. b
mm
HMINA
H min. a
mm
HW30
HW ± 30%
mm
JMAXB
J max. b
mm
JMINA
J min. a
mm
MINSCHRUMPF88
min. Schrumpftemperatur
+135 °C
DURCHSCHLAG92
Dielectric Strength
P10OVERALLL94
P ±10%=overall length
mm
P10B
P ± 10% b
mm
URL1
Deeplink
Deeplink
Descarga de modelos CAD
Previews
3D
Dimensión