??
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DV1002: LED strip RGBW; 515 x 14.2 x 4.5 mm; signalling machine conditions: LED
DESCLONG
Long Description
LED strip RGBW; 515 x 14.2 x 4.5 mm; signalling machine conditions: LED multi-colour RGB; mounting light: LED white; Operating voltage 21.4...26.4 DC V; Colour temperature 4000 K; luminous flux red: 101.2; green: 188.8; blue: 37; white: 285.2 lm; IP 68
BN
Bestellnummer
DV1002
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
LED-Stripe-RGBW-500mm-IP68
ERPGRSUPPLIER
ERP Group Supplier
N4
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Download CAD models
Previews
3D
Dimension