??
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVC04A: Connecting cable with socket; Operating voltage < 60 V AC; 2 m; PUR; hou
DESCLONG
Long Description
Connecting cable with socket; Operating voltage < 60 V AC; 2 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 67; (when used outside the hazardous area: IP 68 / IP 69K); Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EVC04A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ADOAH040VAT0002H04/3G/2D
ERPGRSUPPLIER
ERP Group Supplier
L1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Download CAD models
Previews
3D
Dimension