??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
458 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
QO
Quick opening modules
GD
Noise absorbed
FARBE
Color
XXL
XXL Materials - Energy Chains / Energy Tube
ESD
ESD Materials - Energy Chains / Energy Tube
NC
Without pretension
AM
Mounting bracket moving end
AF
Mounting bracket fixed end
BV
Possible installation conditions for mounting brackets
mm
BKL
Calculated chain length
1144.0 mm
AKG1
Number of links
8
H
Nominal height
545 mm
D
Overlength Energy Chain radius in final position including safety
485 mm
K
PI x R + safety
915 mm
H2
Height
0 mm
D2
Excess length on long travel lengths including safety, gliding
0 mm
K2
Additional safety
0 mm
DELTACL
DCL - Offset fixed point
0 mm
CNSMASSEXACT
Weight
kg
Baixar modelos em CAD
Previews
3D
Dimensão