??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
EB
Middle straps|Extremely wide Energy Chains
BI2
Inner width Bi2
mm
BI3
Inner width Bi3
mm
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
236 mm
GEWLK
gewünschte Kettenlänge
mm
AKG
Number of links
PM
Position Mitnehmer
mm
Enter value for PM
Position Mitnehmer
mm
cm
inch
ft
QO
Quick opening modules
GD
Noise absorbed
FARBE
Color
XXL
XXL Materials - Energy Chains / Energy Tube
ESD
ESD Materials - Energy Chains / Energy Tube
NC
Without pretension
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
TUB
Safe guidance on side version
BKL
Calculated chain length
728.0 mm
AKG1
Number of links
8
H
Nominale Einbauhöhe
354 mm
D
Overlength Energy Chain radius in final position including safety
314 mm
K
Pi x R + safety
610 mm
H2
Height
0 mm
D2
Excess length on long travel lengths including safety, gliding
0 mm
K2
Zuschlag
0 mm
DELTACL
?CL - Offset fixed point
0 mm
CNSMASSEXACT
Weight
kg
Descarga de modelos CAD
Previews
3D
Dimensión