??
Catalog navigation
CAD模型选择
HELP_VARIABLE
NS
Number of Slide Unit
REF
Opposite reference surfaces arrangement
HP
Half pitch of track rail mounting holes
THR
Threaded Holes for Bellow attachment
ES
Without End Seal
CW
C-Wipers
DES
Double end seals
SCR
Scrapers
L
Track Rail length
mm
输入参数值: L
Track Rail length
mm
cm
inch
ft
EP
Position of hole of rail
EPINFO
Notice
-
EPOS
Position of hole of rail
mm
P1
Position of Slide Unit at Center
mm
输入参数值: P1
Position of Slide Unit at Center
mm
cm
inch
ft
P2
Position of 2nd Slide Unit at Center
mm
P3
Position of 3rd Slide Unit at Center
mm
RCP
0.000 mm
RCC
6.300 mm
RCMT
3.000 mm
下载CAD模型
预览
3D
尺寸标注