??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
A18680CR
MAT
Material
SDESCR1
Very short description 1
INDA Bath Towel Rack Cm66X25 H9
SDESCR2
Very short description 2
LEA 1800 A18680 66X25 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Bath Towel Rack Cm66X25 H9 CR
INTERCODE
International code
EAN-13:8033163399102
HEIGHT
Height
9 cm
WIDTH
Width
66 cm
DEPTH
Depth
25 cm
WEIGHT
Weight
1.805 kg
SER
Series
LEA 1800
LINE
Bath Towel Rack
MOD
Model
A18680
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Download CAD models
Previews
3D
Dimension