??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
FR900020
DESCSHORT
Short Description
Sensor filling level, radar, 62lang, G1/2", 18-35V DC, programmable/configurable, 2x PNP/NPN NC/NO, 0/4-20mA, IO-Link, M12 connector 4pin, IP67/IP69k, M12 connector 4pin, stainless steel 1.4404, IP67, parameterization
DESCLONG
Long Description
There are filling level and level sensors that operate according to different measuring principles. The choice of sensor depends on the medium to be detected and the environmental conditions. The material flow in a vibratory bowl can be inquired excellently with inductive level sensors, whose pendulum is moved by the material in the bowl. The detection of filling levels of liquid or solid media can be implemented e.g. with capacitive level sensors. These work on the principle of the capacitor, the medium changes the dielectricity between two electrodes. The resulting change is converted into a digital output signal. Conductive level relays offer another alternative for detecting filling levels of conductive media. The resistance between the reference and meter electrode is determined. When the level falls below or overruns a set threshold, a relay output switches.
MANUID
Product ID of the Manufacturer
FR900020
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Programmable/configurable
ARDTEEL_AUSFUEHRUNGDESANALOGAUSGANGS
Type of analog output
0 - 20mA
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEME_AUSFUEHRUNGDESPROZESSANSCHLUSSES
Type of process connection
G1/2 inch
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Push-pull
ARDTEME_BAUFORM
Design
Cylinder, screw-thread
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Parameterization via IO-Link
ARDTE00_IOLINKVERSION
IO-Link version
V1.1
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67 / IP69k
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Chromium-nickel steel
ARDTEME_WERKSTOFFDESMESSAUFNEHMERS
Sensing element material
Stainless steel 1.4404
ARDTEME_GEWINDEMASS
Thread dimension
1/2 inch
ARDTEEL_ANSPRECHZEIT
Response/decay time
0.03ms
ARDTEME_ANZUGSDREHMOMENT
Tightening torque
50Nm
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
200mA
ARDTEME_DRUCKFESTIGKEIT
Pressure resistance
10bar
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
26mm
ARDTEME_GEWINDELAENGE
Thread length
14mm
ARDTEEL_LEERLAUFSTROM
No-load current
20mA
ARDTEME_LAENGEDERSONDE
Probe length
17mm
ARDTEME_LAENGEDESSENSORS
Sensor length
62mm
ARDTEEL_POLZAHL
Number of pins
4
ARDTEOP_OEFFNUNGSWINKEL
Angle of beam spread
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
18 - 35
ARDTEME_MEDIUMTEMPERATUR
Medium temperature
-40 - 85
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-40 - 85
ARDTEEL_MESSBEREICH
Measuring range
300 - 10,000
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Download CAD models
Previews
3D
Dimension