??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
14
ARDTEEL_ARTDESSTECKKONTAKTES_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in contact, communication interface
Male (connector)
ARDTEOP_AUFLOESUNGBILDAUFNEHMER
Resolution of image recorder
640x480
ARDTE00_AUSFUEHRUNG
Version
Main system
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Programmable/configurable
ARDTEEL_AUSFUEHRUNGDERSTECKVERBINDUNG_KOMMUNIKATIONSSCHNITTSTELLE
Type of plug-in connection, communication interface
USB 3.0 Micro-B, Powered
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
Optocoupler
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
With powder coating
ARDTEOP_BILDAUFNEHMER
Image recorder
CMOS(1/4")
ARDTEEL_EIGENSCHAFTDESBILDSYSTEMS
Property picture system
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Application software
ARDTE00_SOFTWAREVERSION
Software version
V5.0
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Aluminum
ARDTEEL_ANZAHLDERDIGITALENAUSGAENGE
Number of digital outputs
1
ARDTEEL_ANZAHLDERDIGITALENEINGAENGE
Number of digital inputs
1
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
1
ARDTEME_BREITE
Width
29mm
ARDTEME_BREITEDESSENSORS
Sensor width
29mm
ARDTEME_HOEHE
Height
29mm
ARDTEEL_LEERLAUFSTROM
No-load current
300mA
ARDTEEL_LEISTUNGSAUFNAHME
Power consumption
3VA
ARDTEME_LAENGE
Length
48.2mm
ARDTEEL_MESSZEITHOHEGESCHWINDIGKEIT
Measuring time for high speed
720fps
ARDTEEL_POLZAHL
Number of pins
10
ARDTEEL_POLZAHLDESSCHNITTSTELLENANSCHLUSSES
Number of pins of interface connection
6
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
4.45 - 5.5
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
20 - 80
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
50
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Download CAD models
Previews
3D
Dimension