??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
CNSORDERNO
Art. No.
1292-06
BZ
Designation
Instal. housing front ring KompaX®, ceiling exit Ø 125 mm
LOD
Level of details
DA
Ceiling exit (CE) Ø
125 mm
LB
Min. luminaire covering Ø
132 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
19.600 g
CNSVOLUMEEXACT
Single volume
0.309 l
CNSEAN
EAN code
4013456334670
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plastic front part for ceiling exit (CE) Diameter 125 mm Luminaire trim min. diameter 132 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1292-06
ETIM40
ETIM 40
EC002472
Baixar modelos em CAD
Previews
3D
Dimensão