您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
KBK/LL-P-150-N19-50Nm-C-1
KBK Antriebstechnik
Torque Limiters / Safety Couplings
Safety Couplings with Ball Bearings
Powered by
CAD模型選擇
{kbk/torque_limiters_safety_couplings/safaty_coupl_with_ball_bearings/kbk_llp.prj},{NB=KBK/LL-P-150-N19-50Nm-C-1},{SIZE=150},{L=62.0},{L3=27},{D=94},{N=with_keyway.jpg},{D1=19.00},{D3=68},{D4=80},{D5=90},{S=2},{IG=M6},{CNSMASSEXACT=1.70},{J=12.0},{RPM=5500},{DT=50},{SCH=C},{OTR=1},{D1MIN=19},{D1MAX=29},{TKN1MIN=50},{TKN1MAX=130},{TKN2MIN=65},{TKN2MAX=150},{NDM=6.000},{VERS=5},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbk_ll-p_technical_data_sheet_$(cadenas_language).pdf},{INFO2X=../../commonpool/proximity_switch_$(CADENAS_LANGUAGE).pdf},{INFO3X=operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=from stock}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SIZE
Size
150
150
L
Length (±2)
62.0
62.0
mm
L3
Length
27
27
mm
D
Outer Diameter
94
94
mm
N
Keyway (DIN 6885)
D1
Bore(H7)
mm
Enter value for D1
Bore(H7)
mm
cm
inch
ft
確定
D3
Centering Diameter(g6)
68
68
mm
D4
Pitch Circle Diameter
80
80
mm
D5
Flange Diameter
90
90
mm
S
Disengagement Travel
2
2
mm
IG
Thread(6x)
M6
M6
CNSMASSEXACT
Mass
1.70
1.70
kg
J
Moment of Inertia
12.0
12.0
kg cm^2
RPM
Speed max.
5500
5500
1/min
DT
Disengagement Torque
Nm
SCH
Position
Single Position
Multi Position Engagement
Single Position
Multi Position Engagement
OTR
Overload Torque Range
1.000
1.000
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸