??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
SIZE
Size
L
Length ±1
mm
L1
Length
mm
D
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
값 입력 D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
값 입력 D2
Bore (H7)
mm
cm
inch
ft
LD
Fitting length of stepped bore
- mm
D3
Hub Diameter
mm
D4
Hub Diameter
mm
H
Thread Distance
mm
C
Thread Distance front side
mm
S
Disengagement Travel
mm
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
F1
Screw (ISO 4762)
TA1
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm²
KR
Misalignment radial max.
mm
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
0.9 °
T
Torque 98 ShA
Nm
RPM
Speed max.
1/min
DT
Disengagement Torque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information (Proximity Switch)
Product Information
INFO3
Specific Information (Spider Elements)
Product Information
INFO4
Operating / Installation Instruction
Product Information
CAD모델 다운로드
미리보기
3D
치수도