您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
KWG2-R1
KHK KOHARA GEAR
Worms, Worms Gears
Powered by
CAD模型選擇
{khk/worms_worms_gears/gwsw_gears_kwg_asmtab.prj},{NB=KWG2-R1 (1)_On},{CN=KWG2-R1},{COMBINATION=1},{AM=2.0},{NS=1},{LA=5.20},{HT=R},{J=200},{K=35},{L=25.0},{M=40},{N=25},{O=75},{P=22},{Q=26.0},{R=17},{S=25.2},{SH=W6},{WMF=W6002.WMF},{X=1.0},{K1=20},{K11=2},{R1=1.00},{R11=0.000},{VERS=2},{VERS1=2},{AN=19.57},{H=8.500},{PPATH=gwsw_gears_kwg_asmtpl.prj},{TOOTH=On}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CN
Catalog No.
KWG2-R1
KWG2-R1
COMBINATION
Combination
Single
AGF2-20R1
AGF2-25R1
AGF2-30R1
AGF2-36R1
AGF2-40R1
AGF2-48R1
AGF2-50R1
AGF2-60R1
Single
AGF2-20R1
AGF2-25R1
AGF2-30R1
AGF2-36R1
AGF2-40R1
AGF2-48R1
AGF2-50R1
AGF2-60R1
AM
Axial module
2.0
2.0
mm
NS
Number of starts
1
1
LA
Lead angle
5.20
5.20
°
HT
Hand of thread
R
J
Total length
200
200
mm
K
Shaft length left
35
35
mm
L
Neck length left
25.0
25.0
mm
M
Face width
40
40
mm
N
Neck length right
25
25
mm
O
Shaft length right
75
75
mm
P
Pitch diameter
22
22
mm
Q
Outside diameter
26.0
26.0
mm
R
Neck diameter
17
17
mm
S
Shaft diameter
25.2
25.2
mm
SH
Shape
W6
W6
TOOTH
Tooth on/off
On
Off
On
Off
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸