??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTKIPP
Order No.
K0940.063100
PZ
Suitable for
Nutenabstand 63 - 126
A
distance
63 mm
A1
distance
126 mm
B
width
158 mm
D
diameter
12.5 mm
H
height
100 mm
SPANNKRAFT
Clamping force
22 max. kN
GEW
Approx. weight
15.3450 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059495488752
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Download CAD models
Previews
3D
Dimension