您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
W-BAJO-6/25-0/0-200/SPRING-50/SIL-4-A
LAPP
EPIC® SENSORS Temperature Sensors
EPIC® SENSORS W-BAJO or T-BAJO Bayonet temperature sensor
Powered by
CAD模型選擇
{lapp_kabel/epic_sensors/bayonet_temperature_sensor/bayonet_temperature_sensor.prj},{NB=W-BAJO-6/25-0/0-200/SPRING-50/SIL-4-A0},{TR=W},{SE=},{ST=Bayonet sensor},{OD=6},{L=0},{CL=50},{CM=SIL},{TS=4},{AC=A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ATN
Article No.
W-BAJO-6/25-0/0-200/SPRING-50/SIL-4-A
TR
Thermometer type
Pt100 resistance thermometer
2 x Pt100 resistance thermometer
thermocouple
2 x thermocouple
Pt100 resistance thermometer
2 x Pt100 resistance thermometer
thermocouple
2 x thermocouple
SE
Sensor element
non-bendable sensor element
bendable MI cable as sensor element
non-bendable sensor element
bendable MI cable as sensor element
ST
Sensor type
Bayonet sensor
OD
Outer diamater of sensor element ØOD
6
8
6
8
mm
ODM
Outer diameter of MI cable
0
mm
L
MI cable length
mm
CL
Cable length
mm
Enter value for CL
Cable length
mm
cm
inch
ft
確定
CM
Cable Materials
Silicone cable, max. +180 °C
Teflon® cable, max. +205 °C
Glass silk cable/metal braid jacket, max. +350 °C
Cable with FEP wire insulation/braid shield/FEP jacket, max. +205 °C
Cable with silicone wire insulation/braid shield/silicone jacket, only available as 2 wire cable, max. +180 °C
Cable with Teflon® wire insulation/braid shield/ Teflon® jacket, max. +205 °C
Cable with FEP wire insulation/braid shield/silicone jacket, max. +180 °C
Cable with FEP wire insulation/silicone jacket, max. +180 °C
Silicone cable, max. +180 °C
Teflon® cable, max. +205 °C
Glass silk cable/metal braid jacket, max. +350 °C
Cable with FEP wire insulation/braid shield/FEP jacket, max. +205 °C
Cable with silicone wire insulation/braid shield/silicone jacket, only available as 2 wire cable, max. +180 °C
Cable with Teflon® wire insulation/braid shield/ Teflon® jacket, max. +205 °C
Cable with FEP wire insulation/braid shield/silicone jacket, max. +180 °C
Cable with FEP wire insulation/silicone jacket, max. +180 °C
TS
Thermometer specification
Pt100, 4-wire
Pt100, 3-wire
Pt100, 2-wire
Pt100, 4-wire
Pt100, 3-wire
Pt100, 2-wire
AC
Accuracy class
Pt100 accuracy class A (standard delivery)
Pt100 accuracy class B
Pt100 accuracy class A (standard delivery)
Pt100 accuracy class B
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸