??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
WINKEL
Spray angle
360 °
TYPE
Type
MAT
Material-No.
AISI 316L
E
Narrowest free cross section
mm
EI
Narrowest free cross section
Pulgada
RD
For pipe
V1
Volume flow at 1 bar
l/min
V1I
Volume flow at 20 psi
GPM
V2
Volume flow at 2 bar
l/min
V2I
Volume flow at 40 psi
GPM
V3
Volume flow at 3 bar
l/min
V3I
Volume flow at 60 psi
GPM
V4
Volume flow at P=5 bar
l/min
V5
Volume flow at 40 psi
US gal./min
Descarga de modelos CAD
Previews
3D
Dimensión