??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
CM
Chain model
1400
SERIES
Series
1400 Series
APPLICATION
Application
Mainly suitable for heavy duty cartons conveying.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C
PM
Pin material
Stainless steel
WL
Working load
6400N
TS
Maximum Speed
30 m/min lubricant ; 20 m/min dry
PACKAGE
Package
12 PCS/meter
W
Width
50.0 mm
WEIGHT
Weight
1.75 kg/m
RBR
opposite bending raduis
75 mm
TR
Sideflex Radius
450 mm
E
10.0 mm
G
54 mm
J
65 mm
V
37 mm
L
18.5 mm
P
82.5 mm
CAD모델 다운로드
미리보기