??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
MODEL
Model
12A-1
PITCH
Pitch
19.05
LW
Inscribed width
12.57
ED
Roller diameter
11.91
KEYWAY
keyway b*t
Refer to the national standard
TN
Teeth No.
OD
Addendum circle
PD
Index circle
TOC
Tooth root circle
X
11.5
L
H
D
MATERIAL
Material
PA6
REMARK
Remark
L, H, D size can be processed according to customer requirements
Descarga de modelos CAD
Previews