??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
12B-1
PITCH
Pitch
19.05
LW
Inscribed width
11.68
ED
Roller diameter
12.07
KEYWAY
keyway b*t
Refer to the national standard
TN
Teeth No.
OD
Addendum circle
PD
Index circle
TOC
Tooth root circle
X
11.1
L
H
D
MATERIAL
Material
PA6
REMARK
Remark
L, H, D size can be processed according to customer requirements
Download CAD models
Previews