??
Catalog navigation
CADモデル選択
HELP_VARIABLE
CM
Chain model
802F-K750(JC30D)
SERIES
Series
802F Series
PN
Product name
Straight Running Stainless Steel Chain with Rubber Top
APPLICATION
Application
Mainly used in elevating conveyor.
MATERIAL
Material
Cold Rolled Austenitic Stainless Steel
RM
Rubber Material
Nitrile rubber
W
Chain plate width
190.5 mm
W2
Rubber width
184.5 mm
H
Rubber Thickness
3 mm
ダウンロード(CADデータ)
プレビュー