??
Catalog navigation
CADモデル選択
HELP_VARIABLE
MODEL
Model
T-100PG Flush Grid Modular Belt
SERIES
Series
T-100 Series
APPLYTO
Apply to
it is mainly suitable for conveying various kinds of glass bottles, and packaging conveyor machine.
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
PM
Pin material
Polypropylene(PP)
MBOR
Modular belt opening rate
11%
MBL
Modular belt work load
POM is 17280N/M
MBC
Modular Belt Color
Gray/Coffee
WEIGHT
Weight
11.9 kg/m^2
N
The multiply of standard modular belt width
W
Modular belt width
76.2 mm
L
The multiply of standard pitch
MBT
Modular belt width
Modular belt width: W=76.2*N
ダウンロード(CADデータ)
プレビュー