??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
MODEL
Model
T-1400PB Non-standard Flat Top Modular Belt
SERIES
Series
T-1400 Series
APPLYTO
Apply to
Mainly suitable for various kinds of food industry and packaging industry conveyor.
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
PM
Pin material
Nylon (PA6)
MBL
Modular belt work load
POM is 10500N/M
MBC
Modular Belt Color
Blue
WEIGHT
Weight
8.62 kg/m^2
N
The multiply of standard modular belt width
T
The multiply of Nonstandard modular belt width
L
The multiply of standard pitch
W
Modular belt width
76.2 mm
MBT
Modular belt width
Non-standard Modular belt Width: W=76.2*N+12.7*T
REMARK
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Stáhnout CAD model
Previews