??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
BZ
Designation
HW
Note
Danger! Observe safety data sheet!
IH
Contents
GBA
Packaging Type
SK
Specifications
Excellent emergency running properties, Excellent adhesion, Very high mechanical stability and High wear protection and good corrosion protection
VKS
Viscosity
68 mm2/s bei 40°C
FB
Colour
schwarz
TP
Temperature range
-35°C to +450ºC °C
GEW
Weight
g
CTN
Customs tariff number
34031980
Stáhnout CAD model
Tento prvek nejde vygenerovat