??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
: High Performance EPDM with polyester cord, raw edged/cogged
HW
Note
The raw edged / cogged toothing is not modelled.
PR
Profile
Profile XPZ
LR
Directional length
mm
B
Width b
9.7 mm
H
Height h
8 mm
WINKEL
Wedge angle approx. 38º ±2°
38 Grad
KSD
Smallest disc diameter
56 mm
GEW
Weight ca.
kg
CTN
Customs tariff number
40103200
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение