??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
ARTNR
Article number
0080.0288
CTN
Customs Tariff Number
84145935
LODDEST
LOD Destination
LODLEVEL
LOD Level
FV
Air flow volume
560 m³/h
DZ
Rotating speed
2.860 1/min
LRT
Impeller type
semi-radial
DS
Speed controllable
-
S
Type of voltage
Alternating current
B
Rated voltage
230 V
N
Frequency
50 Hz
NL
Nominal output
200 W
C
cosφ
0.92
INOM
Inom
0.92 A
IMAU
Imax at UNominal
0.92 A
SZ
Degree of protection
IP 54
WK
Insulation class
B
NZ
Mains cable
3 / 1.5 mm²
EO
Installation position
vertical / horizontal
MG
Housing material
Synthetic material
F
Colour
Signal black, similar to RAL 9004
G
Weight
6.5 kg
NW
Nominal size
200 mm
BR
Width
306 mm
H
Height
310 mm
T
Depth
269 mm
EXAR
EX designation in accordance with the ATEX Directive
Ex II 2 G
EXN
EX designation in accordance with standard
Ex e IIB + H2 T3 Gb
TAUT
Ta ambient temperature
-20 ≤ Ta ≤ +50 °C
IAIN
IA/IN
3.1
ZTE
Time tE
30 s
BA
Operating mode
S1
EG
EC type examination certificate
EX5 01 06 39250 005
TK
Temperature class
T3
KKS
Capacitor capacity / voltage
12/280 µF/V
WVI
Temperature class of insulating materials Th. Cl.
130 B
V
Packing unit
1 piece(s)
SR
Range
C
GE
GTIN (EAN)
4012799802884
CAD modeli indir
Previews
3D
Boyut