??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
ARTNR
Article number
0157.0549
CTN
Customs Tariff Number
85363010
LODDEST
LOD Destination
LODLEVEL
LOD Level
SS
Type of voltage
Alternating current
BS
Rated voltage
230 V
NZ
Frequency
50/60 Hz
MB
Maximum load
1.6 A
SA
Degree of protection
IP 20
BDS
Rated constant current
1.6 A
EB
Rated voltage setting range
-0.6 A
AK
Tripping current to trigger a short-circuit
88 A
EA
Type of installation
Control cabinet
MG
Housing material
Synthetic material
F
Colour
Light grey
G
Weight
0.3 kg
B
Width
45 mm
H
Height
93 mm
T
Depth
76 mm
EZ
Certified as explosion proof
PTB 10 ATEX 3013
V
Packing unit
1 piece(s)
SR
Range
D
GE
GTIN (EAN)
4012799575498
SA700ID17
CAD모델 다운로드
미리보기