??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PN
Part Number
BORE
Bore
Inch
A
1 3/4 Inch
B
8 1/4 Inch
D
11 3/4 Inch
E
7 5/8 Inch
F
7 1/4 Inch
G
0.628 Inch
H
1/4 Inch
L
9 3/8 Inch
M
Bolt Circle M
10 Inch
CS
Cap Screws Required NC Grade 5
4=1 X9-1/2 Inch
SS
Set Screw Dimensions
5/8-11 UNC x 1-1/4" Inch
WEIGHT
Average Weight
108.8 Lbs
下載CAD模型
Previews
3D
尺寸