您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
363827 gp22s m1st
Maxon Motor
gear
Powered by
CAD模型選擇
{maxon_motor/gear/363845.prj},{NB=363827_gp22s_m1st},{ORDERNO=363827_gp22s_m1st},{ABSOLUTE_REDUCTION=50625256},{AVERAGE_BACKLASH_NO_LOAD=2 °},{AXIAL_PLAY_OF_THE_NUT=max. 0.008 mm},{DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT==},{GEARHEAD_LENGTH__L1_=58.4 mm},{GEARHEAD_TYPE=GP},{MASS_INERTIA=0.3 gcm²},{MAX__CONTINUOUS_INPUT_SPEED=8000 rpm},{MAX__EFFICIENCY=20 %},{MAX__FEED_FORCE_CONTINUOUS=223 N},{MAX__FEED_FORCE_INTERMITTENT=351 N},{MAX__FEED_VELOCITY=0.7 mms},{MAX__FORCE_FOR_PRESS_FITS=390 N},{MAX__INTERMITTENT_INPUT_SPEED=8000 rpm},{MAX__MOTOR_SHAFT_DIAMETER=4 mm},{MAX__RADIAL_LOAD=180 N, 15 mm from flange},{MAX__TRANSMITTABLE_POWER__CONTINUOUS_=2.1 W},{MAX__TRANSMITTABLE_POWER__INTERMITTENT_=3.4 W}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ORDERNO
363827_gp22s_m1st
363827_gp22s_m1st
ABSOLUTE_REDUCTION
absolute reduction
50625256
AVERAGE_BACKLASH_NO_LOAD
average backlash no load
2 °
AXIAL_PLAY_OF_THE_NUT
axial play of the nut
max. 0.008 mm
DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT
direction of rotation, drive to output
=
GEARHEAD_LENGTH__L1_
gearhead length (l1)
58.4 mm
GEARHEAD_TYPE
gearhead type
GP
MASS_INERTIA
mass inertia
0.3 gcm²
MAX__CONTINUOUS_INPUT_SPEED
max. continuous input speed
8000 rpm
MAX__EFFICIENCY
max. efficiency
20 %
MAX__FEED_FORCE_CONTINUOUS
max. feed force continuous
223 N
MAX__FEED_FORCE_INTERMITTENT
max. feed force intermittent
351 N
MAX__FEED_VELOCITY
max. feed velocity
0.7 mms
MAX__FORCE_FOR_PRESS_FITS
max. force for press fits
390 N
MAX__INTERMITTENT_INPUT_SPEED
max. intermittent input speed
8000 rpm
MAX__MOTOR_SHAFT_DIAMETER
max. motor shaft diameter
4 mm
MAX__RADIAL_LOAD
max. radial load
180 N, 15 mm from flange
MAX__TRANSMITTABLE_POWER__CONTINUOUS_
max. transmittable power (continuous)
2.1 W
MAX__TRANSMITTABLE_POWER__INTERMITTENT_
max. transmittable power (intermittent)
3.4 W
MECHANICAL_POSITIONING_ACCURACY
mechanical positioning accuracy
0.037 mm
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
0
NUMBER_OF_STAGES
number of stages
4
OUTER_DIAMETER
outer diameter
22 mm
RADIAL_PLAY
radial play
max. 0.05 mm, 5 mm from flange
RECOMMENDED_TEMPERATURE_RANGE
recommended temperature range
-15...+80 °C
REDUCTION
reduction
198 1
SPINDLE_LENGTH
spindle length
150 mm
VERSION
version
Spindle drive with metric screw
WEIGHT
weight
140 g
NAME
name
363827_gp22s_m1st
363827_gp22s_m1st
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews