??
Catalog navigation
CAD模型选择
HELP_VARIABLE
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.080.00.01200
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force (160 bar)
1225 daN
IIF
Initial Intermediate Forces (160 bar)
1225 daN
HUB
Dynamic stroke
mm
输入参数值: HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
75 mm
L1
Total length
mm
Q
Safety stroke
3 mm
LGW
Länge Einschraubgewinde
10.0 mm
L
Cylinder length
mm
AK
Ø ROD
40 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
weight
kg
V
Vol
l
FD
Full pressure
150 bar
BAG
Gewinde für Ladeadapter
M6
ABA
Filling adapter
06 CG 2-Q
PB
Produkt Bezeichnung
SPECIAL APPLICATIONS
SERIEN
Series
VH
VTEMP
下载CAD模型
预览
3D
尺寸标注