??
Catalog navigation
CADモデル選択
HELP_VARIABLE
PN
Part Number
PJE35T-26E14
SL
Stack Length
E
Encoder
NOP
Number of Phases
2
BAS
Basic Step Angle
1.8 °
PA
Positional Accuracy (no load)
+/-0.09 °
RCP
Rated Current/Phase
0.95 A
RP
Resistance/Phase @ 20°C
3.05 Ω
IP
Inductance/Phase @ 1KHz
2.20 mH
HT
Holding Torque
0.07 Nm
RI
Rotor Inertia
~8 g • cm2
WEIGHT
Mass
~0.1 kg
RPM
Radial Play (Max) (Load/450g)
0.025 mm
AX
Axial Play (Max) (Load/920g)
0.075 mm
D
Duty
Continuous
DS
Dielectric Strength
500 V
IR
Insulation Resistance
100 MΩ
IC
Insulation Class (UL)
B
TR
Temperature Rise
80 K/Max
LF
Life (Hours)
5000 Min
OAT
Operation Ambient Temperature
0 ~ +50 °C
OAH
Operation Ambient Humidity
20% ~ 90% % RH
SAT
Storage Ambient Temperature
-20 ~ +70 °C
SAH
Storage Ambient Humidity
15% ~ 95% °C
ダウンロード(CADデータ)
プレビュー
3D
情報