??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
25 mm
RD
Rod Diameter
12 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
S
Surface
1.13 cm^2
MAXSPEED
Maximum speed
1.8 m/s
SPM
Strokes/minute
Cicli / minuto
W
Weight
Kg
E
Variabile Easy manifold
0
SEALEM
Codice guarnizione Easy Manifold
-
TMIN
Temperature min
°C
TMAX
Temperature max
80 °C
Download CAD models
Previews
3D
Dimension