??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
25 mm
RD
Rod Diameter
14 mm
P
Pressure
200 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
310 daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
V
Volume
cm³
MAXSPEED
Maximum speed
1.6 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
下載CAD模型
Previews
3D
尺寸