??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
BEST
Order No.
10157-104545X1000
L
Length
mm
값 입력 L
Length
mm
cm
inch
ft
NUTB
slot width
10 mm
PROFIL
Profile
45x45 mm
IX
Ix
11 cm4
IY
Iy
11 cm4
WX
Wx
4,89 cm³
WY
Wy
4,89 cm³
PROFILFL
Profile surface
5,73 cm²
F1
F1 max. N
7000 N
GEW
Approx. weight
1.550 kg
INFO
Technical Information
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
84662080
EAN
EAN-Nr. norelem
0
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
CAD모델 다운로드
미리보기
3D
치수도