??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
BEST
Order No.
10470-0806
TYP
Type
I
NUTB
slot width
8 mm
GEW
Approx. weight
0.0186 kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. norelem
4059495414829
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение