??
Catalog navigation
CADモデル選択
HELP_VARIABLE
BEZ
Designation Sales
ANR
Part ID
GTIN
Global Trade Item Number
ZAE
Number of Teeth
BL
Belt Length
mm
P
Pitch
14 mm
BW
Belt Width
13 mm
HS
Belt Height
8.35 mm
HT
Tooth Height
6 mm
MATERIALB
Material Belt
Poly Urethane Compound
MATERIALC
Material Tension Cord
Carbon Cord
COLR
Belt Colour
Black
COLVZ
Colour Tooth Surface
Red
HZR
Belt Hardness / Shore A
95 +/-5
GWB
Belt Groove Width
1 mm
GEWICHT
Weight
kg
ダウンロード(CADデータ)
プレビュー
3D
情報