??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PN
Part No.
P5E-J032FHN0025
PR
Product
P5E Series - Guided Cylinders
C1
P5E Series
C3
Shaft/Bearing Type
C4
Bore Size
C5
Cylinder Type
C6
Ports
C7
Bumpers
C8
Stroke - mm
A1
50 (1.97) mm (Inch)
A2
97 (3.82) mm (Inch)
B1
45 (1.77) mm (Inch)
B2
92 (3.62) mm (Inch)
B3
78 (3.07) mm (Inch)
B4
32.5 (1.28) mm (Inch)
BB7
B7
12.7 (0.50) mm (Inch)
B8
61 (2.40) mm (Inch)
D5
M6x1.00
LL1
L1
153 (6.02) mm (Inch)
LL2
L2
120 (4.72) mm (Inch)
P1
36 (1.42) mm (Inch)
P2
31 (1.22) mm (Inch)
P3
40 (1.57) mm (Inch)
Сваляне на CAD модели
Previews
3D
Размер