??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PN
Part No.
P31EB12EGBBNVP
PR
Product
Global P3 Filter/Regulator
C1
Series / Size
C2
Thread Type
C3
Port Size
C4
Element Type
C5
Bowl Type
C6
Drain Type
C7
Relief
C8
Adjustments
C9
Adjustment Range
C10
Mounting
H
170.73 (6.72) mm (Inch)
W
40 (1.57) mm (Inch)
D
40 (1.57) mm (Inch)
A
73 (2.87) mm (Inch)
C
61.3 (2.41) mm (Inch)
下载CAD模型
预览
3D
尺寸标注