??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
ARTICLENUMBER
Art.-Nr.
111860
SHORTNAME
UDI 37,5X125
ARTIKLENAME
Article Name
INDUSTRIAL DECK UDI 37,5X125
ARTICLEDESC
Article Description
Mounted on Ledgers UH
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
375 mm
WIDTH
1250 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
10.10 kg
ARTICLESTATUS
3 - Phase-out Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
BLOCKTEXT
UDI 37,5X125
FAKTOR
1
ART
111860
Modèles CAO générés
Aperçus 3D
3D
Infos techniques